SNAU270 February   2022 LMK1D1208I

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. Using I2C
    1. 8.1 I2C Address Selection
  10. EVM Board Schematic
  11. 10Bill of Materials
  12. 11REACH Compliance

REACH Compliance

REACH Compliance

In compliance with the Article 33 provision of the EU REACH regulation we are notifying you that this EVM includes component(s) containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. The SVHC’s are:

Component Manufacturer

Component type

Component part number

SVHC Substance

SVHC CAS (when available)

Molex

5.08 Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 2 Circuits

039544-3002

Lead

7439-92-1