SNAU270 February   2022 LMK1D1208I

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. Using I2C
    1. 8.1 I2C Address Selection
  10. EVM Board Schematic
  11. 10Bill of Materials
  12. 11REACH Compliance

Features

  • Easy-to-use evaluation board to fan out low-phase noise clocks
  • Supports output frequencies of up to 2 GHz
  • Simple, fast device configuration and setup
  • I2C programmable with TICSPRO GUI available
  • Single supply input powered at either 1.8 V, 2.5 V, or 3.3 V
  • Differential or single-ended input clocks accepted
  • EVM supports 8 differential LVDS outputs.