SNAU272 October   2021 LMK1D1216

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. EVM Board Schematic
  10. REACH Compliance
  11. 10Bill of Materials

Output Clock

The LMK1D1216 generates up to 16 LVDS outputs. Two outputs (OUT0 and OUT8) are available by default on the EVM through the following SMAs: J1, J2 (OUT0_P, OUT0_N) and J5, J6 (OUT8_P, OUT8_N). The LVDS outputs are AC-coupled to their respective SMAs. Each output pair has the 100-Ω termination on the board already populated: R4 (OUT0) and R10 (OUT8).

The LVDS outputs are AC-coupled to their respective SMAs. Each output pair has the 100-Ω termination on the board already populated: R4 (OUT0) and R10 (OUT8).

GUID-20211012-SS0I-CZQT-GZ0F-SWJWDTR1G7VZ-low.png Figure 7-1 Output Clock EVM Layout .