SNAU279A July 2022 – September 2022
The LMK5B33414 is a highly-configurable clock chip with multiple power domains, PLL domains, and clock input and output domains. To support a wide range of LMK5B33414 use cases, the EVM was designed with more flexibility and functionality than needed to implement the chip in a customer system application.
This section describes the power, logic, and clock input and output interfaces on the EVM, as well as how to connect, set up, and operate the EVM. Refer to Figure 4-1.
ITEM NO. | REFERENCE DESIGNATORS | DESCRIPTION | |
---|---|---|---|
1 | U1 | LMK5B33414 | |
2 | J500 (VIN4 terminal block header) | External Supply, +12 V using default configuration. | |
3 | A | Y1 | Onboard TCXO. Y1 will provide improved holdover stability and allow narrower DPLL loop bandwidths to be used in comparison to the external XO input. |
B | J8 | SMA connector for external XO. To use the external XO, remove the jumper from JP4 to power down the on-board TCXO. | |
4 | J4/5, J6/7, J37/J39, J40/J38 | SMA Ports for Clock Inputs (IN0_P/N, IN1_P/N, IN2_P/N, and IN3_P/N). IN0_N is not populated and IN0_P is configured for single ended input. IN1 is configured for a DC-coupled differential input. IN2 and IN3 are configured for an AC-coupled differential input. | |
5 | J9/11, J10/12, J13/15, J14/16, J17/19, J18/20, J21/J23, J22/24, J25/27, J26/28, J29/31, J30/32, J33/35, J34/36 | SMA Ports for Clock Outputs | |
6 | S5 | Normally open. Push
button for device power down (PD# pin). R76 enables control of the PD# pin through the
GUI. If GUI has PD# unchecked on User Controls page under PINS section, the device
will be held in power-down condition no matter state of S5. R76 is installed by default. | |
7 | JP5 | Jumper header for I2C/SPI interface (MCU to LMK5B33414) | |
8 | D6 | SCL or SCK busy indication LED. | |
9 | J41 | USB Port for MCU |