Clock outputs are grouped in pairs. This description applies for all clock outputs on the Clock Outputs page of the TICS Pro GUI (see Section 11.9).
- SYNC_DISX: Prevent the divider from being reset by SYNC/SYSREF path.
- DCLKX_Y_DIV: Divide value for the device clock. If set to 1, then DCLKX_Y_DCC (DCC & HS) must = 1.
- DDLYdX_EN: Enable dynamic digital delay for this divider.
- DCLKX_Y_HSg_PD: If clear, glitchless half-step adjustments are enabled.
- DCLKX_Y_HS: Set half step for this divider. DCLKX_Y_DCC (DCC & HS) must = 1.
- DCLKX_Y_DDLY_PD: If clear, the digital delay value is assured when a SYNC occurs.
- DCLKX_Y_DDLY: The digital delay value to be used when a SYNC occurs.
- DCLKX_Y_PD: Power down the device clock divider and path.
- DCLKX_Y_DCC: Enable duty cycle correct and half-step for this device clock divider.
- DCLKX_Y_POL: If set, polarity of device clock is inverted.
- DCLKX_Y_BYP: If set, the device clock divider is bypassed for CLKoutX and #15 must be CML.
- CLKoutX_SRC_MUX: Select device clock or SYSREF clock path for CLKoutX.
- CLKoutX_Y_IDL: Increase input drive level to improve noise floor at cost of power (approximately 2 mA).
- SYSREF_GBL_PD: Set the conditional for SCLKX_Y_DIS_MODE registers.
- CLKoutX_FMT: Set the clock output format for CLKoutX.
- CLKoutX_Y_ODL: Increase output drive level to improve noise floor at cost of power (approximately 3 mA). No effect for CLKoutX in bypass mode.
- CLKoutX_Y_PD: Power down the entire CLKoutX_Y clock pair.
- SCLKX_Y_DDLY: The SYSREF clock digital delay setting.
- SCLKX_Y_HS: Set half step for the SYSREF output.
- SCLKX_Y_ADLY_EN: Enable analog delay for the SYSREF clock path.
- SCLKX_Y_ADLY: If enabled, set the analog delay for the SYSREF clock path.
- SCLKX_Y_PD: Power down the SYSREF clock path.
- SCLKX_Y_POL: If set, polarity of SYSREF output clock is inverted.
- CLKoutY_SRC_MUX: Select device clock or SYSREF clock path for CLKoutY.
- SCLKX_Y_DIS_MODE: Set the output state of output clock drivers for the SYSREF clock. For values of 1 and 2 works in conjunction with control on this list #14, SYSREF_GBL_PD.
- CLKoutY_FMT: Set the clock output format for CLKoutY.
- Clock output frequency for CLKoutX and CLKoutY.