SNAU282 September 2022
Designator | Description | PartNumber | PackageReference | Manufacturer |
---|---|---|---|---|
C1, C8, C33 | CAP, CERM, 10 uF, 16 V, +/- 20%, X7R, 0805 | EMK212BB7106MG-T | 0805 | Taiyo Yuden |
C2, C9, C37 | CAP, CERM, 1 µF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E1X7R1C105K080AC | 0603 | TDK |
C3, C4 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402 | 500R07N101JV4T | 0402 | Johanson Dielectrics Inc |
C7, C13, C20, C30, C31 | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | C0603C104J3RACTU | 0603 | Kemet |
C10 | CAP, CERM, 3900 pF, 100 V, +/- 5%, X7R, 0603 | 06031C392JAT2A | 0603 | AVX |
C12 | CAP, CERM, 47 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C0603C470J5GACTU | 0603 | Kemet |
C14 | 0.68µF ±10% 10V Ceramic Capacitor X7R 0603 (1608 Metric) | CC0603KRX7R6BB684 | 0603 | Yageo |
C15 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 | C0603C104K4RACTU | 0603 | Kemet |
C16, C19, C27, C29, C32, C36, C51, C52, C53, C54, C55, C56, C57, C58, C59, C60, C61, C62, C63, C64, C65, C66, C67, C68, C69, C70, C71, C72, C73, C74, C75, C76, C77, C78, C79, C80 | CAP, CERM, 0.1 µF, 10 V, +/- 10%, X7R, 0402 | C0402C104K8RACTU | 0402 | Kemet |
C21 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C0603C101J5GACTU | 0603 | Kemet |
C24, C28 | CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 | GCM21BR71A106KE22L | 0805 | MuRata |
C25 | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 | C0603C222K5RACTU | 0603 | Kemet |
C26 | CAP, CERM, 82 pF, 50 V, +/- 10%, C0G/NP0, 0603 | C0603C820K5GACTU | 0603 | Kemet |
C39 | CAP, CERM, 2.2 uF, 16 V, +/- 20%, X5R, 0603 | 885012106018 | 0603 | Wurth Elektronik |
C40 | CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0603 | 885012206086 | 0603 | Wurth Elektronik |
C41, C42 | CAP, CERM, 30 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 06035A300JAT2A | 0603 | AVX |
C43, C45 | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 885012206052 | 0603 | Wurth Elektronik |
C44, C48, C49, C50 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 | 885012206046 | 0603 | Wurth Elektronik |
C46 | CAP, CERM, 2200 pF, 16 V, +/- 10%, X7R, 0603 | 885012206036 | 0603 | Wurth Elektronik |
C47, C82 | CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 06035A221JAT2A | 0603 | AVX |
C81, C96, C97 | CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0603 | C0603C474K4RACTU | 0603 | Kemet |
C83, C89 | CAP, TA, 22 uF, 25 V, +/- 10%, 0.2 ohm, SMD | T495D226K025ATE200 | 7343-31 | Kemet |
C88, C94, C100 | CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 | GCM155R71E103KA37D | 0402 | MuRata |
C90, C91 | CAP, CERM, 10 µF, 6.3 V, +/- 20%, X7R, 0603 | CL10B106MQ8NRNC | 0603 | Samsung Electro-Mechanics |
C95 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | C0603C104K3RACTU | 0603 | Kemet |
C105, C111, C115, C118 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | GRM155R71E104KE14D | 0402 | MuRata |
C123, C126, C129, C134, C137 | CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 | GCM155C71A105KE38D | 0402 | MuRata |
D1, D2 | LED, Green, SMD | 150141VS73100 | 2.8x1.9x3.2mm | Wurth Elektronik |
D3, D4 | LED, Red, SMD | 150141RS73100 | SMD, 2-Leads, Body 3.2x3mm | Wurth Elektronik |
D5 | LED, Green, SMD | LTST-C190GKT | 1.6x0.8x0.8mm | Lite-On |
FB1, FB2, FB12 | Ferrite Bead, 120 ohm @ 100 MHz, 0.5 A, 0603 | BLM18AG121SN1D | 0603 | MuRata |
FB4, FB5, FB6, FB7, FB8, FB9, FB10, FB11 | Ferrite Bead, 120 ohm @ 100 MHz, 0.4 A, 0402 | MMZ1005Y121CT000 | 0402 | TDK |
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J20, J29, J30, J31, J32, J33, J34, J35, J36, J37, J38 | Connector, End launch SMA, 50 ohm, SMT | 142-0701-851 | SMA End Launch | Emerson Network Power |
J39 | Connector, TH, SMA | 142-0701-201 | SMA | Emerson Network Power |
J40 | Terminal Block, 5.08mm, 2x1, TH | 0395443002 | Terminal Block, 5.08mm, 2x1, TH | Molex |
J45 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | 10118194-0001LF | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | FCI |
L1, L2, L3, L4 | Inductor, Multilayer, Composite, 68 nH, 0.15 A, 1.5 ohm, AEC-Q200 Grade 1, SMD | MLG1005S68NJTD25 | 0402 | TDK |
LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | PCB Label 0.650"H x 0.200"W | Brady |
Q1 | MOSFET, N-CH, 50 V, 0.22 A, SOT-23 | BSS138 | SOT-23 | Fairchild Semiconductor |
R1, R3, R4, R6, R12, R25, R33, R34, R46, R47, R62, R68, R109, R112, R114, R116, R133, R137, R140, R150, R163, R169, R193, R202 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | 0402 | Vishay-Dale |
R5, R15, R23, R26 | RES, 18, 5%, 0.063 W, 0402 | CRCW040218R0JNED | 0402 | Vishay-Dale |
R8, R11, R48, R53 | RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310R0JNEA | 0603 | Vishay-Dale |
R9 | RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402100RFKED | 0402 | Vishay-Dale |
R10, R16, R17, R18, R24, R27, R28, R30 | RES, 270, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402270RJNED | 0402 | Vishay-Dale |
R22, R36, R39, R42, R65, R66, R69, R71, R73, R76, R79, R91, R94, R95, R209, R213, R216, R220, R226, R230, R232 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | 0603 | Vishay-Dale |
R38, R49, R105, R123, R160, R176 | RES, 240, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402240RJNED | 0402 | Vishay-Dale |
R41 | RES, 620, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603620RJNEA | 0603 | Vishay-Dale |
R44 | RES, 39 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060339K0JNEA | 0603 | Vishay-Dale |
R45, R52, R54, R75, R88, R89 | RES, 33, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060333R0JNEA | 0603 | Vishay-Dale |
R50, R59, R77, R80 | RES, 270, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603270RJNEA | 0603 | Vishay-Dale |
R55 | RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031M00JNEA | 0603 | Vishay-Dale |
R61 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603270RJNEA | 0603 | Vishay-Dale |
R70, R103, R121, R127, R132, R144, R145, R148, R154, R183, R185, R196, R198, R200, R206 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040249R9FKED | 0402 | Vishay-Dale |
R74 | RES, 51 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060351K0JNEA | 0603 | Vishay-Dale |
R81 | RES, 330, 5%, 0.1 W, 0603 | CRCW0603330RJNEA | 0603 | Vishay-Dale |
R84 | RES, 10 k, 5%, 0.1 W, 0603 | CRCW060310K0JNEA | 0603 | Vishay-Dale |
R86 | RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060333K0JNEA | 0603 | Vishay-Dale |
R90 | RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K50JNEA | 0603 | Vishay-Dale |
R92 | RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031M20JNEA | 0603 | Vishay-Dale |
R96 | RES, 6.81 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06036K81FKEA | 0603 | Vishay-Dale |
R97 | RES, 3.92 k, 1%, 0.1 W, 0603 | CRCW06033K92FKEA | 0603 | Vishay-Dale |
R102, R120, R158, R175 | RES, 120, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402120RJNED | 0402 | Vishay-Dale |
R149, R153, R201, R205 | RES, 180, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402180RJNED | 0402 | Vishay-Dale |
R166, R189 | RES, 20.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040220R0FKED | 0402 | Vishay-Dale |
S1, S2, S3, S4, S5, S6 | HEX STANDOFF SPACER, 9.53 mm | TCBS-6-01 | 7.9x9.5 mm | Richco Plastics |
S7 | Switch, Tactile, SPST-NO, 0.05A, 12V, SMT | FSM4JSMA | SW, SPST 6x6 mm | TE Connectivity |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20 | Test Point, Miniature, White, TH | 5002 | White Miniature Testpoint | Keystone |
U1 | Space Grade Ultra-Low-Noise JESD204B Dual-Loop Clock Jitter Cleaner | LMK04832SPAPSEP | TQFP64_PowerPAD | Texas Instruments |
U2 | 25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) | MSP430F5529IPN | PN0080A | Texas Instruments |
U3 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | TPD4E004DRYR | DRY0006A | Texas Instruments |
U4 | Ultra Low Noise, 150mA Linear Regulator for RF/Analog Circuits Requires No Bypass Capacitor, 6-pin LLP, Pb-Free | LP5900SDX-3.3/NOPB | NGF0006A | Texas Instruments |
U5 | 150-mA Ultra-Low Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor, NGF0006A (WSON-6) | LP5900SD-3.3/NOPB | NGF0006A | Texas Instruments |
U6 | LDO Regulator Pos 1.21V to 20V 1A 6-Pin(5+Tab) SOT-223 Tube | TPS73801MDCQPSEP | SOT223-6 | Texas Instruments |
Y1 | VCXO, CMOS 122.880 MHz, 3.3V, SMD | CVHD-950-122.880 | CVHD-950-4 | Crystek Corporation |
Y3 | Crystal, 24.000 MHz, 20pF, SMD | ECS-240-20-5PX-TR | Crystal, 11.4x4.3x3.8mm | ECS Inc. |