SNAU286 November 2024
The CDC6EVM provides a complete evaluation platform to evaluate the clock performance and flexibility of the Texas Instruments CDC6C low power, LVCMOS BAW Oscillator family. This EVM can be used as a flexible clock source for compliance testing, performance evaluation, and initial system prototyping. The onboard edge-launch SMA ports provide access to the configurable clock output of the CDC6C, which allows the device to interface with test equipment and reference boards using commercially available coaxial cables, adapters, or baluns (not included).