The LMK3H0102EVM evaluation module provides a complete clocking platform to evaluate the clock performance, pin configuration, software configuration, and features of the Texas Instruments LMK3H0102 Clock Generator with integrated BAW-based oscillator. The LMK3H0102 is a dual-output clock generator with an internal BAW resonator and fractional output dividers, eliminating the need for an external reference clock. The EVM includes SMA connectors for all clock outputs for interfacing with 50-Ω test equipment. The EVM can be configured through the onboard USB microcontroller (MCU) interface using a PC with TI's TICS Pro software graphical user interface (GUI). TICS Pro can be used to program the LMK3H0102 registers.