The LMX1906-SP evaluation module (EVM) is designed to evaluate the performance of the LMX1906-SP, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. The device can buffer RF frequencies up to 18 GHz, multiply RF outputs up to 6.4 GHz, and divide outputs by up to 6.4 GHz. This board consists of an LMX1906-SP device and an integrated USB2ANY programmer.