SNAU288 December 2023 LMX1906-SP
Designator | Description | Part Number | Package | Manufacturer |
---|---|---|---|---|
C1, C2, C7, C16, C17, C18, C19, C20, C21, C22, C23, C24, C27, C29, C31, C32, C33, C34, C65, C66, C71, C72 | CAP, CERM, 0.1 µF, 10 V,+/- 10%, X5R, 0201 | 530Z104KT10T | 0201 | AT Ceramics |
C3, C8, C10, C12, C14, C25, C26 | CAP, CERM, 0.1 µF, 16 V,+/- 10%, X7R, 0402 | 530L104KT16T | 0402 | AT Ceramics |
C4 | CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402 | GRM155R60J106ME15D | 0402 | MuRata |
C5 | CAP, CERM, 0.01 uF, 6.3 V, +100/-0%, C0G/NP0, 0201 | 550Z103PTT | 0201 | AT Ceramics |
C9, C11, C13, C15, C28, C30, C35, C41, C43 | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 885012206052 | 0603 | Wurth Elektronik |
C36, C42, C46, C47, C48, C54, C91, C95 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 | 885012206046 | 0603 | Wurth Elektronik |
C37 | CAP, CERM, 2.2 uF, 16 V, +/- 20%, X5R, 0603 | 885012106018 | 0603 | Wurth Elektronik |
C38 | CAP, CERM, 3300 pF, 50 V,+/- 10%, X7R, 0603 | 885012206086 | 0603 | Wurth Elektronik |
C39, C40 | CAP, CERM, 30 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 06035A300JAT2A | 0603 | AVX |
C44 | CAP, CERM, 2200 pF, 16 V, +/- 10%, X7R, 0603 | 885012206036 | 0603 | Wurth Elektronik |
C45, C50 | CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 06035A221JAT2A | 0603 | AVX |
C49 | CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0603 | C0603C474K4RACTU | 0603 | Kemet |
C53, C90, C94 | CAP, CERM, 10 µF, 10 V,+/- 10%, X5R, 0603 | GRM188R61A106KAALD | 0603 | MuRata |
C59, C60, C86, C87 | Cap Tant 100 µF 20 V 10 % | TBME107K020LBLC9945 | 7.3 × 4.3 × 4.1 mm | KYOCERA AVX |
C61, C88 | CAP, CERM, 10 µF, 6.3 V,+/- 20%, X7R, 0603 | CL10B106MQ8NRNC | 0603 | Samsung Electro-Mechanics |
C62, C89 | CAP, CERM, 4700 pF, 25 V, +/- 5%, C0G/NP0, 0805 | 08053A472JAT2A | 0805 | AVX |
C63, C92 | CAP, CERM, 4.7 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, | CGA8M3X7R1H475K200KB | TDK | |
C64, C93 | CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0603 | C0603C475K8PACTU | 0603 | Kemet |
C73 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402YC104KAT2A | 0402 | AVX |
C74 | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | C0603C104J3RACTU | 0603 | Kemet |
D1, D2 | LED, Green, SMD | LTST-C190GKT | 0603 | Lite-On |
J1 | USB 2.0, Micro-USB Type B | 10118194-0001LF | SMT | FCI |
J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J16, J18, J20, J22, J24, J26 | Connector, End launch SMA 50 ohm, | 142-0761-881 | End launch SMA | Cinch Connectivity |
J14, J28, J29, J40 | Header, 100mil, 3x1, Gold, | TSW-103-07-G-S | TH | Samtec |
J15, J17, J19, J21, J23, J25, J30 | CONN SMA JACK STR | CON-SMA-EDGE-S | EDGE MNT | RF Solutions Ltd. |
J31, J32, J33, J34, J35, J36, J37, J38, J39 | Header, 100mil, 5x1 | 800-10-005-10-001000 | TH | Mill-Max |
L1, L2, L3, L4 | Ferrite Bead, 120 ohm @ 100 MHz, 3 A, 0603 | BLM18SG121TN1D | 0603 | MuRata |
L5, L6, L7, L10 | Ferrite Bead, 120 ohm @ 100 MHz, 2 A, 0603 | 742792625 | 0603 | Wurth Elektronik |
Q1 | MOSFET, N-CH, 50 V, 0.22 A | BSS138 | SOT-23 | Fairchild |
R1 | RES, 100, 1%, 0.1 W, 0603 | CRCW0603100RFKEA | 0603 | Vishay-Dale |
R2, R55, R69, R70, R72, R96, R109 | RES, 10.0 k, 1%, 0.1 W, 0603 | ERJ-3EKF1002V | 0603 | Panasonic |
R3, R6, R8, R9, R36, R71, R74, R81, R82, R83, R84, R85, R86, R87, R88, R89, R107, R108, R111 | RES, 0, 5%, 0.063 W, 0402 | RC0402JR-070RL | 0402 | Yageo America |
R12, R13, R14, R16, R21, R22, R27, R28, R30, R32 | RES, 33, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060333R0JNEA | 0603 | Vishay-Dale |
R15 | RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031M00JNEA | 0603 | Vishay-Dale |
R17 | RES, 330, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603330RJNEA | 0603 | Vishay-Dale |
R18 | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0JNEA | 0603 | Vishay-Dale |
R19 | RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060333K0JNEA | 0603 | Vishay-Dale |
R23 | RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K50JNEA | 0603 | Vishay-Dale |
R24, R44, R51, R52, R90, R91 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | 0603 | Vishay-Dale |
R25 | RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031M20JNEA | 0603 | Vishay-Dale |
R26 | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | RMCF0402FT10K0 | 0402 | Stackpole Electronics Inc |
R53, R94 | RES, 5.05 k, 0.5%, 0.1 W, 0603 | RT0603DRE075K05L | 0603 | Yageo America |
R54, R95 | RES, 51.0, 1%, 0.1 W, 0603 | RC0603FR-0751RL | 0603 | Yageo |
R56, R97 | RES, 63.4 k, 0.1%, 0.1 W, 0603 | RT0603BRD0763K4L | 0603 | Yageo America |
R57, R98 | RES, 24.9 k, 0.1%, 0.1 W, 0603 | RT0603BRD0724K9L | 0603 | Yageo America |
R58, R99 | RES, 10.0, 1%, .5 W, AEC-Q200 Grade 0, 0805 | ERJ-P6WF10R0V | 0805 | Panasonic |
R59, R100 | RES, 12.0 k, 0.1%, 0.1 W, 0603 | RT0603BRD0712KL | 0603 | Yageo America |
R60, R101 | RES, 10.0 k, 0.1%, 0.1 W, 0603 | RT0603BRD0710KL | 0603 | Yageo America |
R73 | RES, 10.0 k, 1%, 0.25 W, 1206 | RC1206FR-0710KL | 1206 | Yageo America |
S1 | Switch, Tactile, SPST | FSM4JSMA | 6x6 mm | TE Connectivity |
SH-J1, SH-J2, SH-J3, SH-J4 | Shunt, 2.54 mm, Gold, Black | 60900213421 | 2.54 mm | Wurth Elektronik |
TP1, TP4, TP5, TP6, TP9, TP10, TP11 | Test Point, Miniature, White | 5002 | TH | Keystone |
TP2, TP7, TP12, TP14, TP16 | Test Point, Miniature, Red | 5000 | TH | Keystone |
TP3, TP8, TP13, TP15 | Test Point, Miniature, Black | 5001 | TH | Keystone |
U1 | High-Frequency JESD Buffer/Multiplier/Divider | LMX1906PAP/EM | TQFP64 | Texas Instruments |
U2 | 25 MHz Microcontroller | MSP430F5529IPN | PN0080A | Texas Instruments |
U3 | 4-Channel ESD diode | TPD4S009DRYR | DRY0006A | Texas Instruments |
U4 | Ultra Low Noise, 150 mA LDO | LP5900SDX-3.3/NOPB | NGF0006A | Texas Instruments |
U6, U11 | 1.5-A Radiation Hardened LDO | TPS7H1111PWPTSEP | SOP28 | Texas Instruments |
U7 | Single Schmitt-Trigger Buffer | SN74LVC1G17DBVR | DBV0005A | Texas Instruments |
U8 | Low-Power I/O Expander | TCA9535RTWR | RTW0024B | Texas Instruments |
Y1 | Crystal, 24.000 MHz, 20 pF | ECS-240-20-5PX-TR | 11.4×4.3×3.8 mm | ECS Inc. |