SNAU291A October   2023  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. 3Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs and Test Points
  9. 4Software
    1. 4.1 TICS Pro LMKDB1108 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Interface Type
        2. 4.1.1.2 Input Termination
        3. 4.1.1.3 Auto Output Disable (AOD)
        4. 4.1.1.4 LOS Event
        5. 4.1.1.5 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Programmable Output Slew Rate Control
        2. 4.1.3.2 OE# Pin Control
        3. 4.1.3.3 Side Band Interface (SBI)
  10. 5Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. 7Compliance Information
    1. 7.1 Compliance and Certifications
  13. 8References
  14. 9Revision History

EVM Setup

The EVM setup has key pins to configure device. The tables below outlines usage of each pin option.

Table 4-1 CLKPWRGD_PD#
Pin Level Function
Low LMKDB1108 power down mode.
High LMKDB1108 normal operation mode (default).
Hi-Z When Hi-Z is selected, the onboard header jumper can be used to force external voltages on the pin.
Table 4-2 SBEN_MUX
Pin Level Function
Low SBEN MUX (U3) configured to OE option for pin OE0#, OE1# and OE4# through IO expander (default).
High SBEN MUX (U3) switches to USB2ANY MCU for SBI_IN, SBI_DATA, and SHFT_LD#. SBI becomes available after power reset in this setting on the device. Output page have Enable SBI Control button to configure all the setting automatically.
Hi-Z When Hi-Z is selected, the onboard header jumper can be used to force external voltages on the pin.