SNAU291A October   2023  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. 3Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs and Test Points
  9. 4Software
    1. 4.1 TICS Pro LMKDB1108 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Interface Type
        2. 4.1.1.2 Input Termination
        3. 4.1.1.3 Auto Output Disable (AOD)
        4. 4.1.1.4 LOS Event
        5. 4.1.1.5 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Programmable Output Slew Rate Control
        2. 4.1.3.2 OE# Pin Control
        3. 4.1.3.3 Side Band Interface (SBI)
  10. 5Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. 7Compliance Information
    1. 7.1 Compliance and Certifications
  13. 8References
  14. 9Revision History

Side Band Interface (SBI)

Side band interface can be evaluated using controls available on the output page. There are two methods that can be used to enable SBI on the LMKDB1108.

  1. Automated: When using on-board USB power supply option on the EVM, clicking once on the Enable SBI Control button configures the LMKDB1108 into SBI mode.
  2. Manual: This method requires to set the Set Pin SBEN to High followed with a power cycle on the board. This is needed when using external supply option or when not using the Enable SBI Control button. SBI is enabled on LMKDB1108 after the restart.

After using any of the methods above, press Read SBEN to verify status of SBI mode on the device. Use check boxes for CLK0 through CLK7 to enable (checked) or disable (unchecked) the desired outputs. Once selected, click on SBI Latch Enable to load data into shift register.