SNAU291A October 2023 – September 2024
The LMKDB1108 has VDDA and VDD supply pins that operate from 1.8V ± 10% and 3.3V ± 10%. The EVM has two different method of supplying power to the device as listed in Table 3-2.
For 3.3V supply option, the EVM has an on-board LDO which is selected by default to reduce the need for external power supply and operate the EVM using a USB cable with a PC.
To use 1.8V ± 10% supply on the EVM, J8 can be used to force external supply voltage.
EVM Power Mode | Designator | Position | Supply Voltage | Description |
---|---|---|---|---|
External | J8 | External supply | 1.8V ± 10% or 3.3V ± 10% | External supply option is selected. |
JP12 | 1-2 | |||
USB (default) | J8 | Not connected | 3.3V ± 10% | USB 3.3V supply option is selected. |
JP12 | 2-3 |