SNAU291A October 2023 – September 2024
The default jumper configuration of the EVM to power the device from an onboard 3.3V LDO with USB supply option is shown in Table 2-1. For initial bring up, configure the EVM as specified in Table 2-1. The EVM can also be configured to use an external power supply by changing the position of jumper JP12 as described in Table 2-1.
Category | Reference Designator | Default Position | Description |
---|---|---|---|
Power | J5 | 1-2 | Connect USB or external supply to VDDA of device. |
J6 | 1-2 | Connect USB or external supply to output bank and digital supply of the chip (VDD). | |
J7 | 1-2 | Connect USB or external supply to IO pins on board (VDD_IO). | |
JP12 | 2-3 | Choose between USB power supply and external. Current configuration is for USB option. To change to external supply, change jumper position to 1-2. | |
Output enable control pins | JP10, JP15 | 2-3 | Pull down to GND to enable output (OE#0, OE#4) with pin control option. |
JP7, JP8, JP9, JP11, J13, JP14 | - | Not populated on the EVM. If additional outputs are needed, then these jumpers need to be soldered onto the EVM and the respective output edge SMA headers. | |
SMBus address control pins | JP3, JP4 | - | For selecting SMBus address, refer to Table 3-7. |
Digital pins | JP1, JP2 | 1-2 | TCA Reset and CLKPWRGD_PD# pulled high. |
JP5 | 2-3 | SBEN pin = GND. | |
J2 | - | SN74LVC125 buffer enable control pin. Default pull down to GND. | |
JP6 | 2-3 | SLEWRATE_SEL pin pulled low by default. |