The logic input and output pins on
LMKDB1108 provides option for selecting different device modes, output enable /
disable control, loss of signal (LOS) detection, and different device address
selection. The following section describes the function of different input and
output logic pins. Voltage levels for input pins can be set through TICSPro GUI or
using on-board jumper as specified in Table 3-1.
Table 3-3 Device Start-Up
Modes
SBEN_EN Input Level |
Start-up Mode |
Low (default) |
SBI inactive |
High |
SBI active |
Table 3-4 Output Enable Pin
Control
OE0# to OE7# INPUT LEVEL |
OUTPUT STATUS |
Low (default) |
Active |
High |
Inactive |
Table 3-5 Loss of Signal Detection
(LOS)
LOSb OUTPUT LEVEL (Status
pin) |
LOS STATUS |
Low |
Detected |
High |
Not detected |
Table 3-6 SLEWRATE_SEL
SLEWRATE_SEL |
OUTPUT SLEW RATE |
Low (default) |
Slow |
High |
Fast |
Table 3-7 SMBus Address Decode
Address
Selection |
Binary
Value |
Hex Value |
SADR1_tri |
SADR0_tri |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
Rd/Wrt |
Without Rd/Wrt |
With Rd/Wrt |
0 |
0 |
1 |
1 |
0 |
1 |
1 |
0 |
0 |
0 |
6C |
D8 |
M |
1 |
1 |
0 |
1 |
1 |
0 |
1 |
0 |
6D |
DA |
1 |
1 |
1 |
0 |
1 |
1 |
1 |
1 |
0 |
6F |
DE |
M |
0 |
1 |
1 |
0 |
0 |
0 |
0 |
1 |
0 |
61 |
C2 |
M |
1 |
1 |
0 |
0 |
0 |
1 |
0 |
0 |
62 |
C4 |
1 |
1 |
1 |
0 |
0 |
0 |
1 |
1 |
0 |
63 |
C6 |
1 |
0 |
1 |
1 |
0 |
0 |
1 |
0 |
1 |
0 |
65 |
CA |
M |
1 |
1 |
0 |
0 |
1 |
1 |
0 |
0 |
66 |
CC |
1 |
1 |
1 |
0 |
0 |
1 |
1 |
1 |
0 |
67 |
CE |
Note: SMBus address for the device is
Bits[7:1]. Often Rd/Wrt bit is included in the hex value depending on the different
vendors. With Rd/Wrt column shows hex value when Rd/Wrt value is
considered 0, while Without Rd/Wrt is the SMBus address.