SNAU291A October 2023 – September 2024
LMKDB1108 has eight differential clock outputs (CLK[0:7]_P/N).
All the outputs are DC coupled with a capacitive load of 2pF. CLK0_P/N and CLK4_P/N have SMA ports populated on the EVM for measurements. To evaluate all other outputs, SMA ports need to be soldered to connect outputs to the measurement instrument.