SNAU293 May 2024 LMX1860-SEP
Short positions for full SPI control (not using IO expander).
Header |
Short Position |
Configuration |
---|---|---|
PWRSEL[2:0] |
000 |
Output power configurable via SPI. |
CLKx_EN |
Pulled HIGH (VCC) |
Enables corresponding CLKOUTx, SPI can still disable each output. |
MUXSEL[1:0] |
000 |
MUXSEL controlled via SPI. |
DIVSEL[2:0] |
000 |
DIVSEL controlled via SPI. |
SYSREF_EN |
Pulled HIGH (VCC) |
Enables entire SYSREF system which is controlled via SPI. |
LOGICEN |
Pulled HIGH (VCC) |
Enables entire LOGICLK system which is controllable via SPI. |