SNAU293 May 2024 LMX1860-SEP
Parameter | Value | Conditions | |
---|---|---|---|
Supply voltage (VCCIN SMA) | 3.1V to 3.5V | On-board voltage regulator outputs are 2.5V | |
Supply current | 1.3A max. | Various configurations | |
CLKIN input frequency | 300MHz to 18GHz | Buffer mode | |
150MHz to 6.4GHz | Divider mode | ||
3.2GHZ to 6.4GHz | Multiplier mode | CLK_MULT = ×1 | |
1.6GHZ to 3.2GHz | CLK_MULT = ×2 | ||
1.066GHZ to 2.133GHz | CLK_MULT = ×3 | ||
800MHz to 1.6GHz | CLK_MULT = ×4 |