The LMX1205 evaluation module (EVM) is designed to evaluate the performance of the LMX1205, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. The device can buffer RF frequencies up to 12.8GHz, multiply RF outputs up to 12.8GHz, and divide outputs by up to 12.8GHz. This board consists of an LMX1205 device and an integrated USB2ANY programmer.