To generate a continuous SYSREF clock
signal, proceed with the following steps:
- Set SYSREFREQ_MODE = SYSREF
- Set SYSREF_MODE = Continuous
- Set SYSREF_EN = HIGH
- Provide a logic HIGH to SYSREFREQ
pins. For example, SYSINP = 1.4V; SYSINN = 1.0V
To generate SYSREF pulses:
- Change SYSREF_MODE = Pulser and
set SYSREF_PULSE_CNT to the desired value.
- Provide a LOW to HIGH transition
to SYSREFREQ pins.
To put the device in SYSREF repeater
mode:
- Change SYSREF_MODE =
Repeater
- Provide a SYSREF clock or pulses
to SYSREFREQ.