SNAU294 May   2024 LMX1205

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Jumper Information
    2. 2.2 Setup
      1. 2.2.1 Evaluation Setup Requirement
      2. 2.2.2 Connection Diagram
    3. 2.3 Power Requirements
    4. 2.4 Reference Clock
    5. 2.5 Output Connections
    6. 2.6 Test Points
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Buffer Mode
    2. 4.2 Divider Mode
    3. 4.3 Multiplier Mode
    4. 4.4 SYSREF Generation
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks

Power Requirements

When using the onboard LDOs, apply 3.3V to VCCIN SMA connector. The acceptable supply voltage range is 3.0V to 3.4V. The LDOs have about 40mA ground current for converting 3.3V to 2.5V supply. If the LDOs are bypassed, apply 2.5V to VCCIN SMA connector.

The board can draw up to 1.3A during operation, so the resistance of the power cable is matter. Enabling or disabling various system functions can change the board current by 50% or more.