SNAU294 May   2024 LMX1205

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Jumper Information
    2. 2.2 Setup
      1. 2.2.1 Evaluation Setup Requirement
      2. 2.2.2 Connection Diagram
    3. 2.3 Power Requirements
    4. 2.4 Reference Clock
    5. 2.5 Output Connections
    6. 2.6 Test Points
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Buffer Mode
    2. 4.2 Divider Mode
    3. 4.3 Multiplier Mode
    4. 4.4 SYSREF Generation
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks

Reference Clock

Connect the CLKINP SMA connector to a high-quality signal source such as an SMA100B signal generator. Set the output power of the signal generator to 10dBm. Both CLKIN inputs are terminated internally with 50Ω to AC-GND (that is, GND connection is formed by an internal capacitor), so no external termination is required. Input can be driven differentially, connect both CLKINP and CLKINN SMA connectors to a balun or a differential clock source.
The default EVM profile configures the device in buffer mode. The input frequency can be modified per the operating range of each functional element if desired. This EVM setup guide and related plots assume 3200MHz input at CLKIN for buffer mode.
To evaluate SYSREF repeater mode, connect the SYSREF input SMAs to a differential output source such as an arbitrary function generator. The EVM connections for the SYSREF input are DC-coupled and provide internal 100Ω termination. In DC-coupled mode, the common mode bias on the SYSREFREQ pins must be between 1V and 2V. The input common mode requirements can be fulfilled with a standard LVDS output buffer.
For evaluating SYNC mode and SYSREF windowing, to have a SYSREFREQ input source capable of consistently meeting setup and hold requirements for a single cycle of the input clock is critical. This can become very challenging at higher frequencies where set up and hold requirements can be < 50ps. Another device capable of picosecond-precision timed pulses, such as LMX2820 or LMX2594, can be used as a reference input to both CLKIN and SYSREF for evaluating these features.