SNAU294
May 2024
LMX1205
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Jumper Information
2.2
Setup
2.2.1
Evaluation Setup Requirement
2.2.2
Connection Diagram
2.3
Power Requirements
2.4
Reference Clock
2.5
Output Connections
2.6
Test Points
3
Software
3.1
Software Description
3.2
Software Installation
3.3
USB2ANY Interface
4
Implementation Results
4.1
Buffer Mode
4.2
Divider Mode
4.3
Multiplier Mode
4.4
SYSREF Generation
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Trademarks
2.1
Jumper Information
Jumper J28, J29 and J30 determines the supply voltage to the board.
When using the onboard LDOs, set these jumpers to the "LDO" position. This is the default EVM configuration.
To bypass the LDOs, set these jumpers to the "VCCIN" position.
Figure 2-1
Jumper Configuration