SNAU295 July   2024 LMK5C33216A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EVM Quick Start
  6. 3EVM Configuration
    1. 3.1  Power Supply
    2. 3.2  Logic Inputs and Outputs
    3. 3.3  Switching Between I2C and SPI
    4. 3.4  Generating SYSREF Request
    5. 3.5  XO Input
      1. 3.5.1 48MHz TCXO (Default)
      2. 3.5.2 External Clock Input
      3. 3.5.3 Additional XO Input Options
      4. 3.5.4 APLL Reference Options
    6. 3.6  Reference Clock Inputs
    7. 3.7  Clock Outputs
    8. 3.8  Status Outputs and LEDS
    9. 3.9  Requirements for Making Measurements
    10. 3.10 Typical Phase Noise Characteristics
  7. 4EVM Schematics
    1. 4.1  Power Supply Schematic
    2. 4.2  Alternative Power Supply Schematic
    3. 4.3  Power Distribution Schematic
    4. 4.4  LMK5C33216A and Input References IN0 to IN1 Schematic
    5. 4.5  Clock Outputs OUT0 to OUT3 Schematic
    6. 4.6  Clock Outputs OUT4 to OUT9 Schematic
    7. 4.7  Clock Outputs OUT10 to OUT15 Schematic
    8. 4.8  XO Schematic
    9. 4.9  Logic I/O Interfaces Schematic
    10. 4.10 USB2ANY Schematic
  8. 5EVM Bill of Materials
    1. 5.1 Loop Filter and Vibration Nonsensitive Capacitors
  9. 6Appendix A - TICS Pro LMK5B33216 Software
    1. 6.1  Using the Start Page
      1. 6.1.1 Step 1
      2. 6.1.2 Step 2
      3. 6.1.3 Step 3
      4. 6.1.4 Step 4
      5. 6.1.5 Step 5
      6. 6.1.6 Step 6
      7. 6.1.7 Step 7
    2. 6.2  Using the Status Page
    3. 6.3  Using the Input Page
      1. 6.3.1 Cascaded Configurations
        1. 6.3.1.1 Cascade VCO to APLL Reference
    4. 6.4  Using APLL1, APLL2, and APLL3 Pages
      1. 6.4.1 APLL DCO
    5. 6.5  Using the DPLL1, DPLL2, and DPLL3 Pages
      1. 6.5.1 DPLL DCO
    6. 6.6  Using the Validation Page
    7. 6.7  Using the GPIO Page
      1. 6.7.1 SYNC/SYSREF/1-PPS Page
    8. 6.8  Using the Outputs Page
    9. 6.9  EEPROM Page
    10. 6.10 Design Report Page

Using the Outputs Page

The Outputs page shows all the possible source frequencies to the output channels. To simplify settings fields necessary to providing an output frequency, a source mux lists all possible sources for each output. Be sure to enable or disable the desired outputs on the right-hand side of the screen.

There are many detailed output pages beneath the Outputs page that show the individual controls for each set of outputs.

The black line between OUT2 to OUT3, OUT4 to OUT7, OUT8 to OUT13, and OUT14 to OUT15 signifies that all these outputs must source from the same VCO.

LMK5C33216AEVM Outputs Page LMK5C33216AEVM Outputs Page Figure 6-22 Outputs Page