SNAU296 December 2023 LMK5C33414A
DESIGNATOR |
QTY |
VALUE |
DESCRIPTION |
PARTNUMBER |
MANUFACTURER |
---|---|---|---|---|---|
PCB1 |
1 |
Printed Circuit Board |
HSDC145 |
Any |
|
C1, C2, C7, C8, C9, C13, C22, C23, C24, C32, C38, C44, C47, C50, C53, C56, C59, C62, C63, C64, C65, C66, C79, C97, C129, C130 |
26 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
C1608X5R1A106M080AC |
TDK |
C6, C21, C41 |
3 |
1uF |
CAP, CERM, 1 uF, 10 V, +/- 10%, X5R, 0603 |
C0603C105K8PACTU |
Kemet |
C10, C27 |
2 |
47uF |
CAP, CERM, 47 µF, 10 V,+/- 20%, X5R, 0805 |
GRM21BR61A476ME15L |
MuRata |
C28, C31, C34, C37, C40, C43, C46, C49, C52, C55, C58, C67, C70, C71, C72, C78, C80, C82, C96, R40 |
20 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 |
C0603C104J3RACTU |
Kemet |
C30, C33, C36, C39, C42, C45, C48, C51, C54, C57, C60 |
11 |
0.1uF |
CAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0402 |
C1005X5R1A104K050BA |
TDK |
C61 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
C1608X7R1H104K080AA |
TDK |
C75, C141 |
2 |
0.47uF |
CAP, CERM, 0.47 uF, 10 V, +/- 10%, X7R, 0603 |
GRM188R71A474KA61D |
MuRata |
C89, C132, C133, C137, C138, C142, C143, C144 |
8 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 |
C0603C104J4RACTU |
Kemet |
C90, C154, C155, C156 |
4 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 |
C0603C103J5RACTU |
Kemet |
C98, C100, C101, C102, C103, C104, C105, C106, C107, C108, C109, C110, C111, C112, C113, C114, C115, C116, C117, C118, C119, C120, C121, C122, C123, C124, C125, C126, C127, C128 |
30 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 |
GRM155R71E104KE14D |
MuRata |
C131 |
1 |
22uF |
CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0805 |
LMK212BJ226MG-T |
Taiyo Yuden |
C134, C140 |
2 |
220 pF |
CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
06035A221FAT2A |
AVX |
C135, C136 |
2 |
30 pF |
CAP, CERM, 30 pF, 100 V, +/- 5%, C0G/NP0, 0603 |
GRM1885C2A300JA01D |
MuRata |
C139 |
1 |
2200 pF |
CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 |
C0603C222K5RACTU |
Kemet |
C500 |
1 |
47uF |
CAP, TA, 47 uF, 35 V, +/- 10%, 0.3 ohm, SMD |
T495X476K035ATE300 |
Kemet |
C501, C502, C503, C508, C509, C510 |
6 |
22uF |
CAP, CERM, 22 uF, 10 V, +/- 20%, X7S, 0805 |
C2012X7S1A226M125AC |
TDK |
C504, C507, C514, C516 |
4 |
2200 pF |
CAP, CERM, 2200 pF, 25 V, +/- 10%, X7R, 0402 |
GRM155R71E222KA01D |
MuRata |
C505, C506 |
2 |
10 µF ±10% 25 V Ceramic Capacitor X7S 0805 (2012 Metric) |
C2012X7S1E106K125AC |
TDK |
|
C511 |
1 |
CAP CER 270 PF 50 V NP0 0402 |
UMK105CG271JV-F |
Taiyo Yuden |
|
C512 |
1 |
0.47uF |
CAP, CERM, 0.47 µF, 25 V,+/- 10%, X7R, 0603 |
C1608X7R1E474K080AE |
TDK |
C513, C515 |
2 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X7R, 0603 |
GRM188Z71A106MA73D |
MuRata |
D1, D2 |
2 |
20 V |
Diode, Schottky, 20 V, 2 A, SMA |
B220A-13-F |
Diodes Inc. |
D3, D4, D5, D12 |
4 |
Green |
LED, Green, SMD |
LTST-C190GKT |
Lite-On |
D6 |
1 |
Red |
LED, Red, SMD |
LTST-C170KRKT |
Lite-On |
D7, D9, D10 |
3 |
Yellow |
LED, Yellow , SMD |
LTST-C170KSKT |
Lite-On |
D8 |
1 |
30 V |
Diode, Schottky, 30 V, 0.2 A, SOT-23 |
BAT54-7-F |
Diodes Inc. |
FB1, FB2, FB3, FB4, FB5, FB6, FB7, FB8, FB9, FB10, FB11 |
11 |
220 ohm |
Ferrite Bead, 220 ohm @ 100 MHz, 2.5 A, 0603 |
BLM18SG221TN1D |
MuRata |
FB12 |
1 |
300 ohm |
Ferrite Bead, 300 ohm @ 100 MHz, 0.4 A, 1.6x0.8x0.95mm |
LI0603D301R-10 |
Laird-Signal Integrity Products |
FB13 |
1 |
60 ohm |
Ferrite Bead, 60 ohm @ 100 MHz, 3.5 A, 0603 |
MPZ1608S600ATAH0 |
TDK |
FID1, FID2, FID3, FID4, FID5, FID6 |
6 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
|
H1, H2, H3, H4, H5, H6 |
6 |
BUMPER CYLIN 0.312" DIA |
SJ61A6 |
3M |
|
J4, J6, J7, J9, J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J20, J21, J22, J23, J24, J25, J26, J27, J28, J29, J30, J31, J32, J33, J34, J35, J36, J37, J38, J39, J40 |
35 |
CONN SMA JACK STR EDGE MNT |
CON-SMA-EDGE-S |
RF Solutions Ltd. |
|
J8 |
1 |
Connector, SMA, TH |
142-0701-201 |
Cinch Connectivity |
|
J41 |
1 |
Connector, Receptacle, Mini-USB Type B, R/A, Top Mount SMT |
1734035-2 |
TE Connectivity |
|
J42 |
1 |
Header, 2.54mm, 15x2, Gold, SMD |
HTST-115-01-L-DV |
Samtec |
|
J500 |
1 |
Terminal Block, 3.5mm, 5x1, Tin, TH |
393570005 |
Molex |
|
JP1, JP2, JP4 |
3 |
Header, 2.54mm, 3x2, Gold, SMT |
61000621121 |
Wurth Elektronik |
|
JP5 |
1 |
Connector Header Surface Mount 14 position 0.100" (2.54mm) |
54202-G0807LF |
Amphenol ICC |
|
L500, L502, L503 |
3 |
Bead inductor BLE series, 8 A |
BLE18PS080SN1 |
Murata |
|
L501 |
1 |
Inductor Power Shielded Wirewound 2.2uH 20% 1 MHz Composite 8.7A 15mOhm DCR Automotive T/R |
XGL4030-222MEC |
Coilcraft |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Brady |
|
Q1, Q3, Q4, Q5 |
4 |
50 V |
MOSFET, N-CH, 50 V, 0.22 A, SOT-23 |
BSS138 |
Fairchild Semiconductor |
Q2 |
1 |
25 V |
MOSFET, N-CH, 25 V, 0.22 A, SOT-23 |
FDV301N |
Fairchild Semiconductor |
R1, R3, R8 |
3 |
23.2k |
RES, 23.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060323K2FKEA |
Vishay-Dale |
R2, R5, R9 |
3 |
13.3k |
RES, 13.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060313K3FKEA |
Vishay-Dale |
R6, R7, R10, R80, R81, R83, R84, R87, R89, R91, R93, R95, R97, R98, R100, R102, R104, R106, R107, R108, R110, R112, R114, R116, R118, R120, R123, R124, R126, R128, R130, R132 |
32 |
0 |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
RK73Z1ETTP |
KOA Speer |
R11, R12, R16, R17, R18, R19, R20, R21, R22, R23, R25, R41, R52, R55, R61, R64, R66, R71, R73, R150, R151, R152, R153, R154, R155, R156, R157, R158, R163, R164, R212 |
31 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06030000Z0EA |
Vishay-Dale |
R13, R14, R15, R54, R56, R67, R74 |
7 |
470 |
RES, 470, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603470RJNEA |
Vishay-Dale |
R26, R27, R30, R31, R33, R34, R37, R38 |
8 |
0 |
RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 |
CRCW04020000Z0EDHP |
Vishay-Dale |
R32 |
1 |
51 |
RES, 51, 5%, 0.0625 W, 0402 |
RC0402JR-0751RL |
Yageo America |
R43, R144, R146 |
3 |
33 |
RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040233R0JNED |
Vishay-Dale |
R44, R500 |
2 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
ERJ-3GEY0R00V |
Panasonic |
R51, R63, R68, R70 |
4 |
10k |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060310K0JNEA |
Vishay-Dale |
R53, R65, R69, R72 |
4 |
3.9k |
RES, 3.9 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06033K90JNEA |
Vishay-Dale |
R57, R58 |
2 |
1.5k |
RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K50JNEA |
Vishay-Dale |
R62 |
1 |
100k |
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603100KJNEA |
Vishay-Dale |
R76, R159, R160 |
3 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K00JNEA |
Vishay-Dale |
R77 |
1 |
100 |
RES, 100, 5%, 0.25 W, AEC-Q200 Grade 0, 0603 |
ESR03EZPJ101 |
Rohm |
R145, R148, R165 |
3 |
33k |
RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060333K0JNEA |
Vishay-Dale |
R147 |
1 |
1.5k |
RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW04021K50JNED |
Vishay-Dale |
R149 |
1 |
1.2Meg |
RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031M20JNEA |
Vishay-Dale |
R161, R162, R166 |
3 |
510 |
RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603510RJNEA |
Vishay-Dale |
R168, R170, R171, R172, R173, R174 |
6 |
49.9 |
RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2RKF49R9X |
Panasonic |
R201, R202, R203 |
3 |
47k |
RES, 47 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060347K0JNEA |
Vishay-Dale |
R206, R208, R209, R210, R211 |
5 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
RC0603JR-070RL |
Yageo |
R501 |
1 |
5.60k |
RES, 5.60 k, 0.1%, 0.1 W, 0603 |
RG1608P-562-B-T5 |
Susumu Co Ltd |
R502 |
1 |
18.2k |
RES, 18.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060318K2FKEA |
Vishay-Dale |
R504 |
1 |
1.80k |
RES, 1.80 k, 0.1%, 0.1 W, 0603 |
RT0603BRD071K8L |
Yageo America |
S1, S2, S4 |
3 |
Switch, SPST 4 Pos, Top Actuated, SMT |
219-4LPST |
CTS Electrocomponents |
|
S3 |
1 |
Switch, Slide, SPST 2 poles, SMT |
219-2LPST |
CTS Electrocomponents |
|
S5, S6 |
2 |
Switch, Tactile, SPST-NO, 0.05A, 12 V, SMT |
FSM4JSMA |
TE Connectivity |
|
SH1, SH2, SH4, SH5, SH6 |
5 |
1x2 |
Shunt, 100mil, Gold plated, Black |
SNT-100-BK-G |
Samtec |
TP2, TP5, TP41 |
3 |
Test Point, Miniature, Red, TH |
5000 |
Keystone |
|
TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26 |
8 |
Test Point, Miniature, Black, TH |
5001 |
Keystone |
|
TP31, TP32, TP33, TP34, TP35, TP36, TP37, TP38, TP39, TP40 |
10 |
Test Point, Miniature, SMT |
5019 |
Keystone |
|
U1 |
1 |
Ultra-Low Jitter Clock Synchronizer with JESD204B for Wireless Communications |
LMK5C33414ARGCR |
Texas Instruments |
|
U5 |
1 |
Single 2-Input Exclusive-OR Gate, DBV0005A (SOT-23-5) |
SN74LVC1G86DBVR |
Texas Instruments |
|
U6 |
1 |
150-mA Ultra-Low Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor, NGF0006A (WSON-6) |
LP5900SD-3.3/NOPB |
Texas Instruments |
|
U7 |
1 |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
TPD4E004DRYR |
Texas Instruments |
|
U8 |
1 |
25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) |
MSP430F5529IPN |
Texas Instruments |
|
U9, U10, U11 |
3 |
800-mA Ultra-Low-Noise, High-PSRR LDO, DNT0012B (WSON-12) |
LP38798SD-ADJ/NOPB |
Texas Instruments |
|
U500 |
1 |
3 A Low Noise and Low Ripple buck converter, RPU0010A (VQFN-10) |
TPS62913RPUT |
Texas Instruments |
|
Y1 |
1 |
SMD TCXO 7.0 * 5.0 48.000000MHz |
7N48071001 |
TXC |
|
Y2 |
1 |
High-Performance BAW Oscillator, 48 MHz LVCMOS; <1ps, +/- 50 ppm; 2.5V/3.3V, -40C to 105C and DLE package |
LMK6CE04800DDLF |
Texas Instruments | |
Y6 |
1 |
Crystal, 24.000 MHz, 20 pF, SMD |
ECS-240-20-5PX-TR |
ECS Inc. |
|
C29, C35 |
0 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
C1608X5R1A106M080AC |
TDK |
C68, C73, C76 |
0 |
0.047uF |
CAP, CERM, 0.047 µF, 25 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0805 |
C0805C473J3GACTU |
Kemet |
C69, C74, C77 |
0 |
0.1uF |
CAP, CERM, 0.1 µF, 50 V,+/- 5%, C0G/NP0, 1210 |
C3225C0G1H104J250AA |
TDK |
C81, C83, C84, C85, C87 |
0 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 |
C0603C104J3RACTU |
Kemet |
C86, C88, C91, C95 |
0 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
06035A101JAT2A |
AVX |
C92, C93, C94 |
0 |
33 pF |
CAP, CERM, 33 pF, 100 V, +/- 5%, C0G/NP0, 0603 |
06031A330JAT2A |
AVX |
D11 |
0 |
7.5V |
Diode, Zener, 7.5 V, 550 mW, SMB |
1SMB5922BT3G |
ON Semiconductor |
J2, J3, J5 |
0 |
CONN SMA JACK STR EDGE MNT |
CON-SMA-EDGE-S |
RF Solutions Ltd. |
|
R24 |
0 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06030000Z0EA |
Vishay-Dale |
R28, R35, R39 |
0 |
51 |
RES, 51, 5%, 0.0625 W, 0402 |
RC0402JR-0751RL |
Yageo America |
R29, R36 |
0 |
100 |
RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603100RFKEA |
Vishay-Dale |
R42 |
0 |
49.9 |
RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060349R9FKEA |
Vishay-Dale |
R45, R75 |
0 |
10k |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060310K0JNEA |
Vishay-Dale |
R46, R47, R48, R49, R50 |
0 |
33 |
RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040233R0JNED |
Vishay-Dale |
R59, R60 |
0 |
1.5k |
RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K50JNEA |
Vishay-Dale |
R78, R79, R82, R85, R86, R88, R90, R92, R94, R96, R99, R101, R103, R105, R109, R111, R113, R115, R117, R119, R121, R122, R125, R127, R129, R131, R133, R134, R135, R136, R137, R138, R139, R140, R141, R142, R143, R167, R169, R175, R176, R177, R178, R179, R180, R181, R182, R183, R184, R185, R186, R187, R188, R189, R190, R191, R204, R205 |
0 |
49.9 |
RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2RKF49R9X |
Panasonic |
R192, R193 |
0 |
100 |
RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402100RFKED |
Vishay-Dale |
R207 |
0 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
RC0603JR-070RL |
Yageo |
TP1, TP4, TP7, TP501 |
0 |
Test Point, Miniature, Red, TH |
5000 |
Keystone |
|
TP30 |
0 |
Test Point, Miniature, SMT |
5019 |
Keystone |
|
U4 |
0 |
CDC64XX-2520, DLF0006A (VSON-6) |
CDC64XX-2520 |
Texas Instruments |
|
Y3 |
0 |
Crystal, Sealed Locked 50 MHz, 15 pF, SMD |
7X-50.000MBB-T |
TXC Corporation |
|
Y4 |
0 |
MERCURY+ 38.88MHz OCXO CMOS Oscillator 2.7 5 V 4-SMD |
ROM9070PA |
Rakon |
|
Y5 |
0 |
STANDARD OCXO 10 MHz Frequency |
ROX2522S4 |
Rakon |