SNAU296 December 2023 LMK5C33414A
The LMK5C33414A has 14 clock output pairs (OUT[0:13]_P/N).
OUT0 is configured as DC-coupled for LVCMOS evaluation purposes. OUT1, OUT2, and OUT3 have 50 Ω to GND followed by an AC-coupling capacitor for HCSL evaluation purposes. OUT4 to OUT13 are AC-coupled to the SMA ports for LVDS and HSDS evaluation purposes.
When changing output type in the programming software, make sure the required board modifications are also implemented for proper operation.