SNAU298A October   2023  – October 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. 3Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs, and Test Points
  9. 4Software
    1. 4.1 TICS Pro LMKDB1120 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Interface Type
        2. 4.1.1.2 Input Termination
        3. 4.1.1.3 Automatic Output Disable (AOD)
        4. 4.1.1.4 LOS Event
        5. 4.1.1.5 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Programmable Output Slew Rate Control
        2. 4.1.3.2 OE Pin Control
        3. 4.1.3.3 Side Band Interface (SBI)
  10. 5Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. 7Compliance Information
    1. 7.1 Compliance and Certifications
  13. 8References
  14. 9Revision History

TICS Pro LMKDB1120 Software

LMKDB1120 TICS Pro GUI provides full functionality to interact with the device through SMBus, SBI, and OE pin option to interact with the device. TI recommends to use GUI interface while evaluating LMKDB1120EVM to fully utilize all the functionalities of the EVM. The GUI interface consists of User Controls and Raw Register page to write directly into each register bit or field values. The GUI interface also has Input, Device Info, and Output pages, which can be used to evaluate functions available on the device. The following sections describe the details of each page.