SNAU298A October 2023 – October 2024
LMKDB1120 have 20 differential clock outputs (CLK[19:0]_P/N).
All the outputs are DC coupled with a capacitive load of 2pF. CLK0_P/N, CLK4_P/N, CLK8_P/N, CLK12_P/N, and CLK16_P/N have SMA ports populated on the EVM for measurements. To evaluate all other outputs, SMA ports need to be soldered to connect outputs to a measurement instrument.