SNAU299 January 2024 LMX1214
Parameter | Value | Conditions |
---|---|---|
Supply voltage (VCCIN SMA) |
3.1V to 3.5V | On-board voltage regulator outputs are 2.5V |
Supply current | 700mA max | Various configurations |
Input clock frequency | 300MHz to 16GHz | Buffer mode |
300MHz to 12.8GHz | Divider mode |