CLKOUT must oscillate after POR when CLKIN is
powered and enabled given EVM default is buffer mode with all outputs enabled. No
EVM programming is required to get output from CLKOUT.
- Confirm the EVM is connected
to 3.3V, and draws approximately 480mA before CLKIN is applied.
- Confirm the reference input
is connected to CLKIN and the reference source is powered and enabled.
- Confirm reference frequency
is at least 300MHz, and input power is at least 0dBm.
- Confirm enabling CLKIN
increases the EVM current to approximately 630mA.