SNAU299 January 2024 LMX1214
Apply 3.3V to VCCIN SMA connector. The acceptable supply voltage range is 3.1V to 3.5V. The board can draw up to 700mA during operation, so the resistance of the cable matters. The on-board LDOs draw about 20mA of ground current for converting 3.3V to 2.5V supply. Furthermore, enabling or disabling various system functions can reduce current consumption.