SNAU299 January   2024 LMX1214

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  Evaluation Setup Requirement
    2. 2.2  Connection Diagram
    3. 2.3  Power Requirements
    4. 2.4  How to Enable Full SPI Control
    5. 2.5  Reference Clock
    6. 2.6  Output Connections
    7. 2.7  Switch Information
    8. 2.8  Default Configuration
    9. 2.9  Divider Mode Example
    10. 2.10 Hybrid Mode: SPI and Pin Mode
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Evaluation Setup
      1. 4.1.1 Buffer and Divider Mode
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
      1. 5.2.1 PCB Layer Stack-Up
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Troubleshooting Guide
      1. 6.1.1 General Guidance
      2. 6.1.2 If Output Is Not Seen on CLKOUT
      3. 6.1.3 If Device Features Are Not Active
      4. 6.1.4 If Divider Frequency Is Not Accurate
    2. 6.2 Trademarks

If Divider Frequency Is Not Accurate

The main clock output divider is designed with the expectation that the register settings is loaded only once after POR. In some cases, the main clock output divider does not always cleanly transition between divide values if the value is changed after POR. To change the divider value, toggle the RESET bit on the User Controls page and load all registers again (Ctrl+L).

  • This more challenging to debug in pin mode given there is no GUI to indicate whether the clock input frequency is valid. Refer to the data sheet (SNAS866) to make sure the proper input frequency is being used.