SNAU303A May 2024 – September 2024
The Configuration page offers a high level view of the LMH1239EVM functionality. The many functionalites of the page include but are not limited to: selecting the starting and ending enable rates, overriding mux selection pin controls, VOD and de-emphasis control, and independent output control. The ending enable rate is the lowest date rate that the device can lock to and the starting enable rate is the highest. To lock to the updated range, click the relock CDR button.