SNAU304A August 2024 – October 2024 REF80
REF8EVM primary function is to evaluate the REF80 buried zener, precision voltage reference. Banana plugs enable direct connection to a 3458A DMM. A cover and TSET resistor allow for thorough performance evlauation of temperature drift. REF8EVM can be configured to be powered directly from the lab power supply or on board LDOs.