SNAU304A August 2024 – October 2024 REF80
Schematic shown in Figure 2-1 is representative of the REF8EVM.
The REF8EVM is designed to allow users to evaluate the configuration shown in Figure 2-1. Multiple power supply options are provided for the input voltage so that the user can evaluate for best performance in applications. Once the output stable LED turns off, the internal heater temperature of REF80 is stable.