This document provides a reference for the LMH12x9 cable equalizer with a reclocker from a programming model perspective including detailed information relating to programming and different configuration options. The intended audience includes software as well as hardware engineers working on system diagnostics and control software.
The reader should be familiar with the collateral related to the LMH12x9 cable equalizer with reclocker and the LMH1239EVM (LMH12x9 data sheet, EVM user's guide, EVM GUI, and others).
All trademarks are the property of their respective owners.
Two methods are provided for accessing the LMH12x9 registers. These are:
In a typical system, either SMBus or SPI access is used to configure and monitor the device status. Unless specified, the register configurations for SPI and SMBus are the same.