SMBus can be used to control the
following parameters on the outputs:
- Global Output Amplitude: To
program output VOD from 600mV to 975mV with a step size of 25mV.
- SMBus Output Control: To enable or disable CLK0
through CLK3 via register bits.
- Output Slew Rate Control: To
program slew rate value for an output slew rate.
- SBI Mask Register: To enable or
disable SBI mask bits. When a mask bit is enabled, an output is controlled
through SMBus and SBI control doesn't have any affect on the output. This is
used when critical outputs needs to stay on.
- OE# Pin Readback: To read status
of OE# pins.