SNAU306 June 2024 LMKDB1104
The LMKDB1104 is a high performance LP-HCSL buffer that supports PCIe Gen 1 to Gen 6. LMKDB1104 has extremely low additive jitter, fail safe inputs, flexible power-up sequence, individual output enable pins, loss of input signal detection, and 3-wire or 4-wire SBI and SMBus interface. The EVM has integrated LDOs for excellent power supply noise suppression with operating supply voltage of 3.3V.