SNAU306 June 2024 LMKDB1104
The LMKDB1104 has VDDA and VDD supply pins that operate from 1.8V ± 10% and 3.3V ± 10%. The EVM has two different methods of supplying power to the device as listed in Table 4-2.
For 3.3V supply option, EVM has an onboard LDO to reduce the need for external power supply and operate the EVM using USB cable with a PC.
To use 1.8V ± 10% supply on the EVM, J18 can be used to force external supply voltage.
EVM Power Mode | Designator | Position | Supply Voltage | Description |
---|---|---|---|---|
External (default) | J18 | External supply | 1.8V ± 10% or 3.3V ± 10% | External supply option is selected. |
JP10 | 1-2 | |||
USB | J18 | Not connected | 3.3V ± 10% | USB 3.3V supply option is selected. |
JP10 | 2-3 |