SNAU306 June 2024 LMKDB1104
Side band interface can be evaluated using controls available on the output page. There are two methods that can be used to enable SBI on the LMKDB1104.
After using any of the methods above, press Read SBI_EN to verify status of SBI mode on the device. Use check boxes for CLK0 through CLK3 to enable (checked) or disable (unchecked) the desired outputs. Once selected, click on SBI Latch Enable to load data into shift register.