SNAU306 June 2024 LMKDB1104
EVM setup has key pins to configure device. Below tables outlines usage of each pin option.
Pin Level | Function |
---|---|
Low | LMKDB1104 power down mode. |
High (default) | LMKDB1104 normal operation mode. |
Hi-Z | When Hi-Z is selected, on-board header jumper can be used to force external voltages on the pin. |