The LMKDB1204 evaluation module (EVM) is designed to provide a quick setup to evaluate the LMKDB1204 LP-HCSL buffer that supports PCIe Gen 1 to Gen 6. The printed circuit board (PCB) contains several jumpers and a USB connection to enable the LMKDB1204 with desired user programming and setup. The evaluation module provides flexibility for compliance testing, system prototyping, and performance evaluation of the LMKDB1204 device.