SMBus can be used to control the
following parameters on the outputs:
- Global Output Amplitude: To
program output VOD from 600mV to 975mV with a step size of 25mV.
- SMBus Output Control: To enable or disable CLK0
through CLK3 via register bits.
- OE# Pin Readback: To read status
of OE# pins.
- Output Slew Rate Control: To program output slew
rate values.