SNAU307A May 2024 – May 2024 LMKDB1204
The LMKDB1204 is a high performance LP-HCSL buffer that supports PCIe Gen 1 to Gen 6. LMKDB1204 has extremely low additive jitter, fail safe inputs, flexible power-up sequence, individual output enable pins, loss of input signal detection, and SMBus interface. The EVM has integrated LDOs for excellent power supply noise suppression with an operating supply voltage of 3.3V.