SNAU307A May 2024 – May 2024 LMKDB1204
The LMKDB1204 has VDD, VDD_DIG, VDD_IN0, VDD_IN1, VDD_BANK0, and VDD_BANK1 supply pins that operate from 1.8V ± 10% and 3.3V ± 10%.
The EVM has two different method of supplying power to the device as listed in Table 4-2.
For 3.3V supply option, EVM has an on-board LDO to reduce the need for external power supply and operate the EVM using USB cable with a PC. To use 1.8V ± 10% supply on the EVM, J19 can be used to force external supply voltage.
EVM Power Mode | Designator | Position | Supply Voltage | Description |
---|---|---|---|---|
External (default) | J19 | External supply | 1.8V ± 10% or 3.3V ± 10% | External supply option is selected. |
JP9 | 1-2 | |||
USB | J19 | Not connected | 3.3V ± 10% | USB 3.3V supply option is selected. |
JP9 | 2-3 |