SNAU307A May 2024 – May 2024 LMKDB1204
The LMKDB1204 has 4 registers where 4 different slew rate values can be stored. After storing the desired slew rate values in SLEWRATE_OPT_# registers, 1 of those 4 slew rates can be assigned to each output by using the drop-down menus next to the desired output. There are 16 different slew rate values possible, where 0x0 is the fastest slew rate and 0xF is the slowest slew rate.
The default slew rate values for each SLEWRATE_OPT_# are shown in Table 5-4. The default slew rate for all outputs is set to SLEWRATE_OPT_2 = 0x6. For more information, refer to the LMKDB1204 data sheet (SNAS855).
Register Field Name | Default Value | Default Slew Rate |
---|---|---|
SLEWRATE_OPT_1 | 0x0 | Fastest |
SLEWRATE_OPT_2 | 0x6 | Fast (default for all outputs) |
SLEWRATE_OPT_3 | 0xA | Slow |
SLEWRATE_OPT_4 | 0xF | Slowest |