SNAU307A May 2024 – May 2024 LMKDB1204
LMKDB1204 TICS Pro GUI provides full functionality to interact with the device through SMBus and OE pin options. TI recommends to use this GUI interface while evaluating LMKDB1204EVM to fully utilize all functionalities. The GUI interface consists of User Controls and Raw Register page to write directly into each register bit or field values. The GUI interface also has Input, Device Info, and Output pages, which can be used to evaluate different device functions. The following sections describe the details of each page.