SNIA053 june 2023 TMP61-Q1
The TDS3014B is a 100-MHz, 4-channel digital oscilloscope from Tektronix®. The oscilloscope measures voltage or current signals over time in an electronic circuit or component to display amplitude, frequency and rise times, and so forth. Applications include troubleshooting, production test, and design. The digital oscilloscope is used to confirm operation and functionality of the isolated gate driver inputs and outputs as well as IGBT module.