SNIA053 june   2023 TMP61-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Heat Sink Temperature Sensor Monitoring
  5. 2Test Overview
    1. 2.1 Hardware
      1. 2.1.1 Keysight E3631A Power Supply
      2. 2.1.2 Sorensen DCS 40-25E Programmable DC Power Supply
      3. 2.1.3 B&K Precision 8500 DC Electronic Load
      4. 2.1.4 TDS3014B Tektronix Digital Oscilloscope
      5. 2.1.5 Fluke TiS60+ Thermal Imager
      6. 2.1.6 MSP430F5529LP LaunchPad
    2. 2.2 Isolated Gate Driver
    3. 2.3 IGBT Module
    4. 2.4 NTC Ring Lug
    5. 2.5 TMP6 Ring Lug
    6. 2.6 Schematic
  6. 3Test Implementation
    1. 3.1 Data Collected
    2. 3.2 Test Results
  7. 4Design Recommendations
    1. 4.1 Ring Lugs for the TMP6
    2. 4.2 Thermal Epoxy
  8. 5Summary
  9. 6References

Isolated Gate Driver

The TIDA-020030 reference design has two UCC21732-Q1 galvanic isolated single-channel gate drivers designed for up to 1700-V SiC MOSFETs and IGBTs with advanced protection features. The UCC21732-Q1 gate drivers have up to ±10-A drive strength, support up to 1.5-kVRMS working voltage, and 12.8-kVPK surge immunity with longer than 40 years of isolation barrier life. The UCC21732-Q1 gate drivers are used to drive the high and low side of the IGBT module, although this test uses only the high-side driver.