SNIA053 june 2023 TMP61-Q1
After allowing the heat sink to run for 20 minutes, the temperature of the top of the heat sink, TMP6 ring lug, and NTC ring lug are collected using the FLIR thermal camera. As shown in Figure 3-7, the top of the heat sink measured 60.3°C. Figure 3-8 and Figure 3-9 show the TMP6 and NTC ring lug temperatures as 58.3°C and 58.8°C respectively. All temperatures corresponded well with each other.
Table 3-1 shows the final temperatures recorded.
FLIR Thermal Image Data | Thermistor Voltage Feedback | |||
---|---|---|---|---|
Heat Sink Temperature | TMP61 Ring Lug Temperature | NTC Ring Lug Temperature | TMP6 Reported Temperature | NTC Reported Temperature |
60.3°C | 58.3°C | 58.8°C | 53.5°C | 46.3°C |